WBP_HBL560R7W_PRODIMAGE
WBP_HBL560R7W_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Watertight

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL530R7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Terminal Screws, Red, Watertight

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Corrosion-resistant self-closing gasketed cover
  • Insulated non-metallic housing
  • Color coded housings for easy identification

Watertight

Product details

General

Application
  • High Ampacity Watertight Connections
Color
  • Red
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Single Flanged
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Temperature Rise - Max. 30°C temperature rise at full rated current after 50 cycles of overload at 150% of rated current at a power factor of 75%
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series
HBL Heavy Duty
Style
Standard Service
Type
Watertight Receptacle
UPC
783585405513

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase Y 277/480 VAC
Voltage Rating Description
3 Phase Y 277/480 VAC
Wattage
14400

Conductor Related

Number Of Wires
5-Wire
Wire Size
#12 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA StandardC22.2 No. 182.1
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10
Pallet Quantity
300