text.skipToContent text.skipToNavigation

HBL560R5W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL560R5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 60A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding , Terminal Screws, Black, Watertight

  • Self-closing gasketed cover
  • Color coded housings for easy identification
  • Super tough insulated non-metallic housing

Watertight

Product Details

General

Application High Ampacity Watertight Connections
Color Black
Environmental Conditions Watertight
Item Type Single Flanged
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Type Watertight Receptacle
UPC 783585405711

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 60 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 60 A
Current Rating 60 A
Phase Three Phase
Voltage Rating 3 Phase Y 347/600 VAC
Voltage Rating Description 3 Phase Y 347/600 VAC
Wattage 36000

Conductor Related

Number Of Wires 5-Wire
Wire Size #8 AWG to #2 AWG

Certifications and Compliance

Industry Standard(s) Listed To Standard UL1682
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads