WBP_4100R9W_PRODIMAGE
WBP_4100R9W_PRODIMAGE
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

4125R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight.

Watertight

Product details

General

Application
High Ampacity Connections
Color
Red
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Watertight - IP67
Type
Receptacle
UPC
781786250925

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
125 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
125 A
Current Rating
125 A
Phase
Three Phase
Voltage Rating
380-415 V
Voltage Rating Description
380-415V
Wattage
51875

Conductor Related

Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating
Non-NEMA