WBP_HBL460P7W_PRODIMAGE
WBP_HBL460P7W_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4100P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plugs, 100 /125 A, 380-415 VAC, 3-Pole 4-Wire Wire Grounding, Terminal Screws, Red, 4X and IP69k.

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Color
Environmental Conditions
Watertight
EU RoHS Indicator
Contact Manufacturer
Insulation
Insulated Body
Item Type
Male Plug
Material
Thermoplastic
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability -V-0
  • Environmental - Ingress Protection - Type 3R, 3RX, 4X and IP68, IP69k Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series
HBL Heavy Duty
Style
Standard Service
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Watertight Plug
UPC
783585574943

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Pressure Terminal Screws
Dielectric Strength
Withstands 3000V Minimum in
Phase
Multi Phase
Voltage Rating
380-415 VAC
Voltage Rating Description
380-415 VAC

Conductor Related

Cord Type
All Portable
Number of Conductors
4-Wire Grounding
Number Of Wires
4-Wire
Wire Size
#3 AWG to #1/0 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682
Nema Rating
Non-NEMA

Logistics

Carton Quantity
6