WBP_IN430DM_PRODIMAGE
WBP_IN430DM_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 3-Wire

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IN320BM

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 3-Wire, Furnished with Screws, Black Thermoset Polyester

  • Thermoset Polyester Contact Carrier
  • Withstands higher temperatures due to overload or arcing

Watertight

Product details

General

Color
Black
Environmental Conditions
Watertight When Installed
EU RoHS Indicator
Yes
Item Type
Replacement Interior
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series
Accessories
Style
For Plugs/Inlets
Type
Replacement Interior
UPC
783585420035

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
16 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
100-130 VAC
Voltage Rating Description
100-130 VAC

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10