WBP_IN430DM_PRODIMAGE
WBP_IN430DM_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 4-Wire

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IN420DM

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 4-Wire, Furnished with Screws, Black Thermoset Polyester.

Standard Product

Product details

General

Application
High Ampacity Connections
Color
Environmental Conditions
Watertight When Installed
EU RoHS Indicator
Yes
Item Type
Replacement Interior
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series
Accessories
Style
For Plugs/Inlets
Type
Replacement Interior
UPC
783585420097

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
16 A
Current Rating
20 A
Voltage Rating
380-415 VAC
Voltage Rating Description
380-415 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10