text.skipToContent text.skipToNavigation

IN460DF

By Hubbell Wiring Device-Kellems 

Catalog ID: IN460DF

By Hubbell Wiring Device-Kellems
Catalog ID:  IN460DF
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 60A 4-Wire, Furnished with Screws, Black Thermoset Polyester
  • Sequential contact engagement
  • Multi-Contact Spring to minimize temperature rise

Watertight

Add to List

More Options

Where to Buy

Product Details

General

Color Black
Environmental Conditions Watertight When Installed
Item Type Replacement Interior
Material Thermoset
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series Accessories
Style For Receptacles/Connectors
Type Replacement Interior
UPC 783585420448

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 60 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 60 A
Voltage Rating 3 Phase 250 VAC
Voltage Rating Description 3 Phase 250 VAC

Conductor Related

Number Of Wires 4-Wire

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating Non-NEMA

Logistics

Carton Quantity 5

Resources and Downloads