text.skipToContent text.skipToNavigation

IN5100EFS

by Hubbell Wiring Device-Kellems 

Catalog ID: IN5100EFS

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 100A 5- Wire, Furnished with Screws, Black Thermoset Polyester

  • Sequential contact engagement
  • Multi-Contact Spring to minimize temperature rise

Watertight

Product Details

General

Color Black
Environmental Conditions Watertight When Installed
Item Type Replacement Interior
Material Thermoset
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series Accessories
Style For Receptacles/Connectors
Type Replacement Interior
UPC 783585421001

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 125 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 125 A
Voltage Rating
  • 220/380 V V
  • 240/415 V V
Voltage Rating Description 220/380 V;240/415 V

Conductor Related

Number Of Wires 5-Wire

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating Non-NEMA

Logistics

Carton Quantity 5

Resources/Downloads