text.skipToContent text.skipToNavigation

IN520EM

by Hubbell Wiring Device-Kellems 

Catalog ID: IN520EM

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 5-Wire, Furnished with Screws, Black Thermoset Polyester

  • Thermoset Polyester Contact Carrier
  • Withstands higher temperatures due to overload or arcing

Watertight

Product Details

General

Color Black
Environmental Conditions Watertight When Installed
Item Type Replacement Interior
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series Accessories
Style For Plugs/Inlets
Type Replacement Interior
UPC 783585420141

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 16 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 16 A
Dielectric Strength Withstands 3000V Minimum in
Voltage Rating
  • 220/380 V
  • 240/415 V
Voltage Rating Description 220/380 V;240/415 V

Conductor Related

Number Of Wires 5-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads