text.skipToContent text.skipToNavigation

L430P12

by Hubbell Wiring Device-Kellems 

Catalog ID: L430P12

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 30A 125/250V, 3-Pole 4-Wire Grounding, Terminal Screws, Orange

  • Solid one-piece pins for reliable electrical contact
  • Recessed pins are protected from impact and abuse
  • Integrated Cord Grip limits strain on terminals

Watertight

Product Details

General

Application High Ampacity Connections
Color Orange
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Low Profile Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interruption at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 250V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP22 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. -40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American convention
Series Low Profile
Style Standard Service
Type Angled Plug
UPC 783585888002

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Current Rating 30 A
Phase Single Phase
Voltage Rating 125/250 VAC
Voltage Rating Description 125/250 VAC
Wattage 7500

Conductor Related

Cord Type All Portable
Number Of Wires 4-Wire
Wire Size #12 AWG to #10 AWG

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads