WBP_L430R12_PRODIMAGE
WBP_L430R12_PRODIMAGE
WBP_L430R12_side_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 30A 125/250V, 3-Pole 4- Wire Grounding, Terminal Screws, Orange

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

L430R12

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 30A 125/250V, 3-Pole 4- Wire Grounding, Terminal Screws, Orange

Hubbell’s Low Profile Pin and Sleeve devices were designed to save space without sacrificing pin and sleeve strength, safety and convenience. The small compact design of these plugs is ideal for indoor applications where space is at a premium. These devices are fully interchangeable with standard IEC 60309 pin and sleeve. They are a perfect fit for tight situations frequently found in hotels, restaurants, convention centers, warehouses, assembly benches and offices.

  • Split sleeves with self-adjusting stainless steel springs
  • Color coding for easy identification of mating devices
  • Stainless steel terminal screws resist rust and corrosion

Standard

Product details

General

Application
High Ampacity Watertight Connections
Color
Orange
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Single-Low Profile
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interruption at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 250V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP22 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. -40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American convention
Series
Low Profile
Style
Standard Service
Type
IP22 Receptacle
UPC
783585888088

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Wattage
7500

Conductor Related

Number Of Wires
4-Wire
Wire Size
#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
5