text.skipToContent text.skipToNavigation

L430R12

by Hubbell Wiring Device-Kellems 

Catalog ID: L430R12

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 30A 125/250V, 3-Pole 4- Wire Grounding, Terminal Screws, Orange

  • Split sleeves with self-adjusting stainless steel springs
  • Color coding for easy identification of mating devices
  • Stainless steel terminal screws resist rust and corrosion

Standard

Product Details

General

Application High Ampacity Watertight Connections
Color Orange
Environmental Conditions Watertight
Item Type Single-Low Profile
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interruption at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 250V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP22 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. -40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American convention
Series Low Profile
Style Standard Service
Type Receptacle
UPC 783585888088

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 30 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 30 A
Current Rating 30 A
Phase Single Phase
Voltage Rating 125/250 VAC
Voltage Rating Description 125/250 VAC
Wattage 7500

Conductor Related

Number Of Wires 4-Wire
Wire Size #12 AWG to #8 AWG

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 5

Resources/Downloads