WBP_LR3430_PRODIMAGE
WBP_LR3430_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 20A 4-Wire, Gray, Non-Metallic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

LR420

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 20A 4-Wire, Gray, Non-Metallic

Watertight

Product details

General

Application
4-Wire 16 and 20 Amp
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Replacement Lock Ring Kit
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series
Accessories
Style
Fits all 16 and 20A, 4 wire
Type
Locking Ring
UPC
783585370538

Dimensions

Display Size
Standard Sized

Electrical Ratings

Connectivity
Pressure Terminal Screws

Conductor Related

Cord Type
All Portable

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10