text.skipToContent text.skipToNavigation

LR520

by Hubbell Wiring Device-Kellems 

Catalog ID: LR520

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 20A 5-Wire, Gray, Non-Metallic

Watertight

Product Details

General

Application 5-Wire 16 and 20 Amp
Environmental Conditions Watertight
Item Type Replacement Lock Ring Kit
Material Composite
Material - Mounting Hardware Cord Mounted
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series Accessories
Type Locking Ring
UPC 783585523323

Dimensions

Display Size Standard Sized

Electrical Ratings

Connectivity Pressure Terminal Screws

Conductor Related

Cord Type All Portable

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads