WBP_PC3430_PRODIMAGE
WBP_PC3430_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 30A 5- Wire, Gray Non-Metallic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PC530

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 30A 5- Wire, Gray Non-Metallic.

Watertight

Product details

General

Application
5-Wire 30 and 32 Amp
Color
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Plug Cover
Material
Composite
Material - Mounting Hardware
Cord Mounted
Performance
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Moisture Resistance - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series
Accessories
Style
Fits all 30 and 32A, 5 wire
Type
Closure Caps
UPC
783585375304

Dimensions

Display Size
Standard Sized

Electrical Ratings

Connectivity
Pressure Terminal Screws

Conductor Related

Cord Type
All Portable

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10