HUBBELL
WBP_430P7W_PRODIMAGE
WBP_430P7W_PRODIMAGE
Discontinued

432P3W

Brand:

Bryant

Catalog ID:

432P3W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 32A 380-480V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight.

Watertight

Product details

General

Application

High Ampacity Connections

Catalog Number

432P3W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Series

Watertight - IP67

Type

Plugs

UPC

781786251328

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Phase

Multi Phase

Voltage Rating

50Hz 380 V / 60Hz 440 V

Voltage Rating Description

50Hz 380 V / 60Hz 440 V

Wattage

14080

Conductor Related

Cord Type

All Portable

Number Of Wires

4-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads