text.skipToContent text.skipToNavigation

560P5W

by Bryant 

Catalog ID: 560P5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male,Plug, 60A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Black, Watertight

Watertight

Product Details

General

Application High Ampacity Connections
Color Black
Environmental Conditions Watertight
Item Type Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 4-Pole
OEM Brand Name Hubbell Bryant
Series Watertight - IP67
Type Plugs
UPC 781786251991

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 60 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 60 A
Current Rating 60 A
Phase Three Phase
Voltage Rating 3 Phase Y 347/600 V
Voltage Rating Description 3 Phase Y 347/600 V
Wattage 36000

Conductor Related

Cord Type All Portable
Number Of Wires 5-Wire
Wire Size #8 AWG to #2 AWG

Certifications and Compliance

Nema Rating Non-NEMA

Resources/Downloads