WBP_HBL30MIRS_PRODIMAGE
WBP_HBL30MIRS_PRODIMAGE

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Switch, For 30A

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL30MIRS

Mechanical Interlock Motor Disconnects Replacement Switch 30A.

Product details

General

EU RoHS Indicator
No
Series
Non-Fused;Fused
Style
Replacement Switch
Type
Accessories
UPC
783585955186

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5