WBP_HBL420MI7W_PRODIMAGE
WBP_HBL420MI7W_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Mechanically Interlocked Receptacle, 20A 3-Phase Delta 480V AC,

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL420MI7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Mechanically Interlocked Receptacle, 20A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, Terminal Screws

Unfused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - The National Electrical Code (NEC®) requires a separate disconnect means within sight of all motor loads. The NEC requires the disconnecting means in a motor-circuit be listed as “Suitable as Motor Disconnect” if the motor is rated greater than 2 HP. Hubbell’s revolutionary Circuit-Lock interlock incorporates the disconnect switch and receptacle in one compact, non-metallic and economical unit. Removing the plug and locking it out provides a visual means of verifying equipment has been disconnected. All Circuit-Lock mechanical interlocks can be locked out as a method of compliance with the OSHA Lockout/Tagout regulation. The switch cannot be turned ON until the plug is completely engaged, and the plug cannot be removed until the switch is turned OFF. At the same time, it eliminates the possibility of making or breaking the circuit under load or making a casual or “lazy” connection. The non-metallic enclosure can be connected to the metallic conduit and not interfere with the ground continuity. In addition, these horsepower rated units are durable, watertight and easy to install. And they are compatible with IEC 60309-2 plugs. These Circuit-Lock units are available in 20, 30, 60 and 100A models, and in 3, 4 and 5 wire configurations that are designed to the IEC 60309-1 and 60309-2 standards. Hubbell’s Circuit-Lock Mechanical Interlocks are also available in “Reverse Service” versions. These units incorporate the disconnect switch and reverse service receptacle (inlet) in one compact, non-metallic and economical unit. These units are available in 30, 60 and 100A models, 4 wire configurations.

  • Large gears enclosed in a gear box
  • Lockable handle to meet OSHA Lockout/Tagout regulations
  • Pre-wired IEC Pin and Sleeve receptacle

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Color
Red
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Mechanically Interlocked Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Outdoor - 4X (Watertight, Washdown)
  • Indoor - 12 (Dust-tight, Falling Dirt and Noncorrosive Liquids).
  • Environmental - Operating Temperature - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series
Non-Fused
Style
Standard Service
Type
Mechanical Interlock
UPC
783585392899

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Three Phase
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480 VAC
Wattage
9600

Conductor Related

Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
1