WBP_HBL430MI12W_PRODIMAGE
WBP_HBL430MI12W_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Mechanically Interlocked Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL430MI12W

Heavy Duty IEC Pin and Sleeve Devices, Industrial Grade, Female, Mechanically Interlocked Receptacle, 30A 125/250V, 3-Pole 4-Wire Grounding, Terminal Screws Orange.

  • Large gears enclosed in a gear box
  • Lockable handle to meet OSHA Lockout/Tagout regulations
  • Pre-wired IEC Pin and Sleeve receptacle

Watertight

Product details

General

Application
High Ampacity Watertight Connections
Color
  • Orange
  • Orange
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Mechanically Interlocked Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Outdoor - 4X (Watertight, Washdown)
  • Indoor - 12 (Dust-tight, Falling Dirt and Noncorrosive Liquids).
  • Environmental - Operating Temperature - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series
Non-Fused
Style
Standard Service
Type
Mechanical Interlock
UPC
783585514772

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
120/240 VAC
Voltage Rating Description
120/240 VAC
Wattage
7500

Conductor Related

Number Of Wires
4-Wire
Wire Size
#12 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
1