WBP_HBL430MIF5W_PRODIMAGE
WBP_HBL430MIF5W_PRODIMAGE
WBP_HBL430MIF5W_Open_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Fused Mechanically Interlocked Receptacle, 30A 3-Phase Delta 600 V AC,

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL430MIF5W

Circuit-Lock® IEC Pin and Sleeve Mechanical Interlock 30A, 3-Phase 600V, 3-Pole 4-Wire.

  • Replaceable spring-loaded receptacle liftcover with gasket
  • Removable door for ease of wiring and installation
  • Plug-Check™ mechanism to detect the presence of plug

Watertight

Product details

General

Application
High Ampacity Connections
Color
  • Black
  • Noir
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Fused Mechanically Interlocked Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current and voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max Working Voltage - 600V AC
  • Environmental - Flammability - UL94-5VA and V-0 Classification
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperatures - Max. Continuous +75°C
  • Min. Continuous -40°C
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External adjustment feet
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions
Series
Fused
Style
Standard Service
Type
Mechanical Interlock
UPC
783585405933

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase 600 VAC
Voltage Rating Description
3 Phase 600 VAC
Wattage
18000

Conductor Related

Number Of Wires
4-Wire
Wire Size
#12 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • CSA Certified
  • UL Listed for US and Canada
Nema Rating
Non-NEMA