MES LISTES
HUBBELL
Image of HBL460P5WR Produits pour usage intensif, Dispositifs à broche et manchon CEI, qualité industrielle, mâle, fiche, 60A triphasé Delta 600V CA, 3-pôles 4-fils avec terre, vis de borne, noir, service broche et manchon CEI, HBL460P5WR
Image of HBL460P5WR Produits pour usage intensif, Dispositifs à broche et manchon CEI, qualité industrielle, mâle, fiche, 60A triphasé Delta 600V CA, 3-pôles 4-fils avec terre, vis de borne, noir, service broche et manchon CEI, HBL460P5WR

Produits pour usage intensif, Dispositifs à broche et manchon CEI, qualité industrielle, mâle, fiche, 60A triphasé Delta 600V CA, 3-pôles 4-fils avec terre, vis de borne, noir, service broche et manchon CEI, HBL460P5WR

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL460P5WR

Produits pour usage intensif, Dispositifs à broche et manchon CEI, qualité industrielle, mâle, fiche, 60A triphasé Delta 600V CA, 3-pôles 4-fils avec terre, vis de borne, noir, service broche et manchon CEI.

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • La bague d'étanchéité avec joint d'étanchéité fournit un joint étanche 
  • poignées de cordon externes robustes

Étanchéité

Détails du produit

Général

Catalog Number

HBL460P5WR

Conditions environnementales

Watertight

Couleur

Black

Indicateur EU RoHs

Yes

Matériau

Composite

Matériel - quincaillerie de montage

Cord Mounted

Nom de marque de fabricant d'origine

Hubbell Wiring Device-Kellems

Nombre de pôles

3-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC Min
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - HB or Better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperature - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing.
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Série

Non-Fused

Spécifications

  • Contact Carrier - High-Impact Thermoset
  • Housing - Zytel® ST801 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Retainer - High-Impact Thermoset
  • Terminal Screws - Stainless Steel

Type

Reverse Service

Type

Watertight Mating Plug

Type d'article

Male Plug- Reversed

UPC

783585012735

Dimensions

Taille de l'afficheur

Standard Sized

Caractéristiques électriques

Connectivité

Pressure Terminal Screws

Courant nominal

60 A

Courant nominal

60 A

Courant nominal

60 A

Description de la tension nominale

3 Phase 600 VAC

Phase

Three Phase

Tension nominale

3 Phase 600 VAC

Lié au conducteur

Calibre des fils

#8 AWG to #2 AWG

Nombre de fils

4-Wire

Type de cordon

All Portable

Certifications et conformité

Classe NEMA nominale

Non-NEMA

Norme(s) de l'industrie

  • CSA Standard C22.2 No. 182.1
  • UL Classified to IEC60309-1
  • UL Listed, File E146032

Logistique

Quantité dans l'emballage

10