text.skipToContent text.skipToNavigation

HBL4200PS1W

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL4200PS1W

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL4200PS1W
Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Plug, 200A 600V AC, 3-Pole 4- Wire Grounding Style 1, Terminal Screws, Gray and Black, Watertight
  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Watertight

Add to List

More Options

Where to Buy

Product Details

General

Item Type Male Plug