text.skipToContent text.skipToNavigation

HBL5200RS1WR

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5200RS1WR

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Receptacle, 200A 600V AC, 4- Pole 5-Wire Grounding, Terminal Screws, Gray and Black, Watertight-

  • Watertight neoprene sealing glands for reliable seal
  • Spring-Loaded, gasketed cover for dust-tight seal
  • Pin chamber confines arcing within the interior chamber

Watertight

Product Details

General

Application Metallic with Nylon Shroud
Environmental Conditions Watertight
Item Type Single Flanged-Reversed
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)
Series UL 1686 Class 1 Insulgrip®
Style Reversed Service,Style 1 Grounding
Type Watertight Receptacle
UPC 783585012513

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 200 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 200 A
Current Rating 200 A
Phase Three Phase
Voltage Rating 600 VAC/250 VDC
Voltage Rating Description 600V AC/250V DC
Wattage 120000

Conductor Related

Number Of Wires 5-Wire
Wire Size #2 AWG to #4/0 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to CSA Spec. C22.2 No. 182.1
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682
Nema Rating Non-NEMA

Logistics

Carton Quantity 6

Resources/Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Installation/Instruction Manual (IOM)