WBP_IN430FS1_PRODIMAGE
WBP_IN430FS1_PRODIMAGE

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 100A 3-Wire Style 1

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IN3100FS1

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Replacement Interior, For 100A 3-Wire Style 1, Furnished with Screws, Black Thermoset Polyester

  • Thermoset polyester contact carrier
  • Pin Chamber confines arcing within the interior
  • Large, funneled terminal entrance holes

Watertight

Product details

General

Environmental Conditions
Watertight When Installed
EU RoHS Indicator
Yes
Item Type
Replacement Interior
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series
Accessories
Style
For Receptacles/Connectors, Style 1
Type
Replacment Interior
UPC
783585323961

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
100 A
Voltage Rating
600/250V AC/DC V
Voltage Rating Description
600/250V AC/DC

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA

Logistics

Carton Quantity
5