HUBBELL
WBP_M5200CS1R_PRODIMAGE
WBP_M5200CS1R_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Marine Electrical Products

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 200A 600V AC, 4- Pole 5-Wire Grounding Style 1

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

M5200CS1R

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Marine Grade, Female, Connector Body, 200A 600V AC, 4- Pole 5-Wire Grounding Style 1, Reversed Service, Gray.

  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Reversed Service

Product details

General

Application

Metallic with Nylon Shroud

Catalog Number

M5200CS1R

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip®

Specifications

  • Clamp Nut - Nickel Plated Brass
  • Gland Cap - Rynite® SST35
  • Housing - Valox® 357
  • Plug Shroud - Aluminum
  • Retainer - Thermoset Polyester

Style

Reversed Service,Corrosion Resistant

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Plug

UPC

783585161846

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

200 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

200 A

Current Rating

200 A

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Conductor Related

Conductor Range

#1 AWG to #250 MCM

Number of Conductors

5-Wire Grounding

Number Of Wires

5-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 159
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682,UL 50, and UL 1010

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Resources and downloads