text.skipToContent text.skipToNavigation

MB601003W

by Hubbell Wiring Device-Kellems 

Catalog ID: MB601003W

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, Back Box, For 60A and 100A 1 1/2" NPT Hub, Angled, Mounting Screws Included, Gray Cast

Standard Product

Product Details

General

Application Metallic
Construction Cast
Item Type Mounting Box
Knockouts 1 1/2" NPT Hub
Material Aluminum
Material - Mounting Hardware Mounting Screws
Number Of Outlets Accepts 1-Device
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions
Series Back Boxes and Adapters
Style 15 Degree
Temperature Range Limited By Device
Type Four-Way Back Box
UPC 783585011240

Dimensions

Display Size For 60 and 100 Amp Devices

Conductor Related

Cable Entry Through Hub

Certifications and Compliance

Industry Standard(s) UL Listed

Resources/Downloads