WBP_hbl1pi750m_PRODIMAGE
WBP_hbl1pi750m_PRODIMAGE
Discontinued

Surge Protective Devices, Plug-In, 1) Receptacle and 1) Telephone/Fax, 15A 125V, 750 Joules, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1PI750M

Surge Protective Devices, Plug-In, 1) Receptacle and 1) Telephone/Fax, 15A 125V, 750 Joules, Ivory

TELE and Fax Protection

Product details

General

Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Non-Metallic
Material - Mounting Hardware
Portable
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Response Time
5
UPC
783585120942

Dimensions

Display Size
750 Joules

Electrical Ratings

Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 VAC

Resources and downloads