WBP_HBL6MPS1050_PRODIMAGE
WBP_HBL6MPS1050_PRODIMAGE

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6MPS1050

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 1050 Joules, 6' Cord

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Office White color for aethetics and metal housing
  • 1050 joule rating
  • 6 foot cord
  • wire management

6' Cord

Product details

General

Application
Standard Devices
Color
Office White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Steel
Material - Mounting Hardware
Portable
Number Of Outlets
6
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Performance
  • Electrical - Max Surge Current - 19.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)
Response Time
5
Series
Economy Surge Strips
Type
Metallic
UPC
783585120676

Dimensions

Display Size
1050 Joules

Electrical Ratings

Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase

Conductor Related

Cord Length
6 ft

Logistics

Carton Quantity
20
Pallet Quantity
400