WBP_ADAPBLU_PRODIMAGE
WBP_ADAPBLU_PRODIMAGE

Straight Blade Devices, Accessories, 1 and 2 Gang Adapter Plate, Quad-Plex Receptacles, Blue, Single Pack

Brand:

Bryant

Catalog ID:

ADAPBLU

Straight Blade Devices, Accessories, 1 and 2 Gang Adapter Plate, Quad-Plex Receptacles, Blue, Single Pack.

Standard Product

Product details

General

Application
Commercial/Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Series
Hospital Grade
Style
Adapter Plates
Type
Four Outlet Receptacle
UPC
781786336957

Dimensions

Dimensions
4.78 in x 3.38 in x 2.75 in
Display Size
Standard Sized Product
Height
2.75 in
Length
4.78 in
Weight
0.05 lb
Width
3.38 in

Logistics

Carton Quantity
10

Resources and downloads