WBP_HBL8262ISA_PRODIMAGE
WBP_HBL8262ISA_PRODIMAGE

Surge Protective Devices, SPIKESHIELD Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL8262ISA

Surge Protective Devices, SPIKESHIELD Hospital Grade Surge Suppression Receptacle, Duplex, 15A 125V, 5-15R, Ivory

Standard Product

Product details

General

Application
  • Decorator Duplex with Light and Alarm
Color
  • Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Indicator(s) Type
LED and Audible Alarm
Item Type
Surge Protection Receptacles
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade
Performance
  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs) Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)
Response Time
5
Series
Hospital Grade
Type
  • Duplex
  • Duplex
UPC
783585060378

Dimensions

Display Size
Standard

Electrical Ratings

Amperage Rating
15 A
Connectivity
Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498 Receptacles
  • UL Listed File E2186
Nema Rating
5-15R

Logistics

Carton Quantity
10