HUBBELL
Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, White
Image of R28032401 Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, White
Discontinued

Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: R28032401

Switches and Lighting Controls, Dimmers, Replacement Rotary Knob, White

  • Replacement Rotary Knob
  • White

General

Application - For Use On

N/A

Catalog Number

R28032401

Color

White

Construction

Polycarbonate

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Style

Replacement Knobs

UPC

883778117091

Electrical Ratings

Voltage Rating Description

N/A

Conductor Related

Number Of Poles

N/A

Certifications And Compliance

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Orientation

Vertical

Logistics

Carton Quantity

6