Discontinued
TradeSelect, Switches and Lighting Controls, Dimmers, Pre-Set Slider, Three Way, 600W 120V AC, White
Request a Quote
Brand:
Bryant
Catalog ID:
RS603PW
Brand
Bryant
Hubbell Wiring Device-Kellems
tradeSELECT® Dimmer, Pre-Set Slider, Three Way, 600W 120V AC
Product details
Resources and downloads
Product details
General
Color
EU RoHS Indicator
No
UPC
883778116407
Certifications And Compliance
Industry Standard(s)
CSA Certified
Logistics
Carton Quantity
6
Resources and downloads
Specifications
RS603PW Specification Sheet
Catalogs
Bryant Full Line Catalog
Catalog Page
BRY F-15 Catalog Page