WBP_RR430F_PRODIMAGE
WBP_RR430F_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 30A 125/250V, 3-Pole 4-Wire Grounding, 14-30R, Flush Mount, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR430F

tradeSELECT® Straight Blade Residential Grade, Single, 30A 125/250V, 3-Pole 4-Wire Grounding, Flush Mount

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Flush Mount Receptacle

Product details

General

Application
Residential Range and Dryer Devices
Color
  • Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
883778100710

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
7500

Conductor Related

Number Of Wires
4-Wire
Wire Size
#10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
14-30R

Logistics

Carton Quantity
10
Pallet Quantity
2800

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing

Videos

Tradeselect Devices