WBP_RR15EQI_PRODIMAGE
WBP_RR15EQI_PRODIMAGE
Discontinued

RCPT DUP,15A 125V,8-HOLE QCK-PLT,IV

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR15EQI

RCPT DUP,15A 125V,8-HOLE QCK-PLT,IV

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Quick Thread

Product details

General

Application
Residential Receptacles
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778301063

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
15 A
Connectivity
Eight Push Wire Holes
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10