WBP_RJ62BKTR_PRODIMAGE
WBP_RJ62BKTR_PRODIMAGE

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

RJ62BKTR

J-Load Media Outlet, 20A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, Black

Tamper Resistant 20A 125V Receptacle

Product details

General

Application
  • Ideal for flat panels TVs
Color
  • Black
Contact
Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Frame and Receptacle Only
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Per TIA
UPC
883778302640

Dimensions

Display Size
1-Gang Standard Sized

Electrical Ratings

Connectivity
Terminal Screws for Receptacle

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
5-20R

Logistics

Carton Quantity
1
Pallet Quantity
1890