WBP_RJ650WTR_PRODIMAGE
WBP_RJ650WTR_PRODIMAGE
WBP_RJ650W_app_PRODIMAGE
WBP_RJ650W_inst-3_PRODIMAGE
+1
WBP_RJ650WTR_HDMI_PRODIMAGE

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White

Brand:

Hubbell Premise Wiring

Catalog ID:

RJ650WTR

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White

Tamper Resistant 15A 125V Receptacle

Product details

General

Application
  • Ideal for flat panels TVs
Color
  • White
Contact
Beryllium Copper, Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Complete Unit
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Per TIA
UPC
883778302503

Dimensions

Display Size
1-Gang Standard Sized

Electrical Ratings

Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
1890