WBP_RJ65WTR_PRODIMAGE
WBP_RJ65WTR_PRODIMAGE

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, White

Brand:

Hubbell Premise Wiring

Catalog ID:

RJ65WTR

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, 2-Port, Decorator Frame, White

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Tamper Resistant 15A 125V Receptacle

Product details

General

Application
  • Ideal for flat panels TVs
Color
White
Contact
Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Frame and Receptacle Only
Material - Mounting Hardware
Screw Mounting
Temperature Rating
Per TIA
UPC
883778302565

Dimensions

Display Size
1-Gang Standard Sized

Electrical Ratings

Connectivity
Terminal Screws for Receptacle

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
1960