text.skipToContent text.skipToNavigation

RR15

by multiple brands 

Catalog ID: RR15

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Push Terminals, Brown

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding

Product Details

General

Application Residential Receptacles
Color Brown
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Traditional Duplex
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only
UPC 883778100017

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 15 A
Connectivity Push and Side Wire
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC
Wattage 1875

Conductor Related

Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Tradeselect Devices

Engineering Drawing