text.skipToContent text.skipToNavigation

RR151BKWRTR

by multiple brands 

Catalog ID: RR151BKWRTR

TradeSelect, Straight Blade, Single Receptacle, Weather and Tamper Resistant, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Weather and Tamper Resistant- Self Grounding

Product Details

General

Application Residential Receptacles
Color Black
Environmental Conditions Weather Resistant
Item Type Single
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only
UPC 883778302848

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 15 A
Connectivity Side Wired
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC
Wattage 1875

Conductor Related

Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Tradeselect Devices

Tamper-Resistant Receptacles

Installation/Instruction Manual (IOM)