text.skipToContent text.skipToNavigation

RR15EQAL

by Hubbell Wiring Device-Kellems 

Catalog ID: RR15EQAL

RCPT DUP,15A 125V,8-HOLE QCK-PLT,AL

Quick Thread

Product Details

General

Application Residential Receptacles
Color Almond
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Traditional Duplex
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 883778301032

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 15 A
Connectivity Eight Push Wire Holes
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 VAC
Wattage 1875

Conductor Related

Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing