WBP_RRD155GY_PRODIMAGE
WBP_RRD155GY_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RRD155GY

TradeSelect, Straight Blade, Single Decorator Receptacle, Self Grounding, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Gray

Self Grounding

Product details

General

Application
Residential Receptacles
Color
  • Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Decorator Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
883778300691

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
15 A
Connectivity
Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250V kV
Voltage Rating Description
250V kV
Wattage
3750

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
6-15R

Logistics

Carton Quantity
10

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing

Videos

Tradeselect Devices