text.skipToContent text.skipToNavigation

RRD15KGY

by Bryant 

Catalog ID: RRD15KGY

TradeSelect, Straight Blade, Decorator Duplex Receptacle, Less Ears, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Self Grounding- Less Ears

Product Details

General

Application Residential Receptacles
Color Gray
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Duplex
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
UPC 883778100680

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 15 A
Connectivity Push and Side Wire
Current / Amperage Rating 15 A
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC
Wattage 1875

Conductor Related

Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 100