text.skipToContent text.skipToNavigation

RRD201BK

By multiple brands 

Catalog ID: RRD201BK

By Hubbell Wiring Device-Kellems
Catalog ID:  RRD201BK
TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Black

Self Grounding

Add to List

More Options

Where to Buy

Product Details

General

Application Residential Receptacles
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Single
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 883778100406

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 20 A
Connectivity Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC
Wattage 2500

Conductor Related

Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources and Downloads

Videos

Tradeselect Devices

Installation/Instruction Manual (IOM)

Engineering Drawing