text.skipToContent text.skipToNavigation

RRD205

by multiple brands 

Catalog ID: RRD205

TradeSelect, Single Decorator Receptacle, Self Grounding, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Brown

Self Grounding

Product Details

General

Application Residential Receptacles
Color Brown
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Decorator Single
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 883778300738

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 20 A
Connectivity Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Single Phase
Voltage Rating 250V kV
Voltage Rating Description 250V kV
Wattage 5000

Conductor Related

Number Of Wires 3-Wire Grounding
Wire Size #14 AWG to #12 AWG

Certifications and Compliance

Nema Rating 6-20R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Tradeselect Devices

Installation/Instruction Manual (IOM)

Engineering Drawing