WBP_RR15SW_PRODIMAGE
WBP_RR15SW_PRODIMAGE
play
Tradeselect Devices
Discontinued

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR15SW

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Self Grounding, White.

Self Grounding

Product details

General

Application
Residential Receptacles
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Performance
  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only
UPC
883778100079

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
15 A
Connectivity
Push and Side Wire
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10

Resources and downloads

Engineering Drawing

Videos

Tradeselect Devices