WBP_RR205BKWR_PRODIMAGE
WBP_RR205BKWR_PRODIMAGE
play
Tradeselect Devices

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather Resistant Single, 20A 250V, 2- Pole 3-Wire Grounding, 6-20R

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RR205BKWR

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Weather Resistant Single, 20A 250V, 2- Pole 3-Wire Grounding, 6-20R, Self Grounding, Black

Weather Resistant- Self Grounding

Product details

General

Application
Residential Receptacles
Color
Black
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only
UPC
883778302770

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
20 A
Connectivity
Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
250V kV
Voltage Rating Description
250V kV
Wattage
5000

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating
6-20R

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Engineering Drawing

Videos

Tradeselect Devices