text.skipToContent text.skipToNavigation

IDEV0005AND5

by Hubbell Wiring Device-Kellems 

Catalog ID: IDEV0005AND5

Return home to comfort with the iDevices Thermostat. With this HomeKit-enabled Thermostat, you're able to control, monitor and schedule the temperature of your home from your iOS or Android smart phone. Using the free iDevices Connected app, set dynamic schedules and create Scenes to fit your daily routine. Control the temperature of your home with voice commands using Siri, Alexa, or the Google Assistant.

  • Compatible with most heating and cooling systems
  • Standard size and shape fits into any home
  • LED touchscreen display
  • No hub or running additional wires
  • Control from anywhere with the iDevices Connected App
  • 7-day programmable
  • Converts to Fahrenheit or Celsius
  • Heating: 1 and 2 stages (W1, W2))
  • Cooling: 1 and 2 stages (Y1, Y2)
  • Heat pump: 1 and 2 stage with aux or emergency heat (O/B, Aux/E)
  • Fan control:G
  • Power: C (required), RH, RC
  • Optional C-Wire Adapter available
  • Automate the Thermostat to conserve energy year-round
  • Customize temperature ranges to optimize comfortSchedule the Thermostat to turn on when you wake up
  • Set custom schedules based on your daily routine
  • Use Siri ® or Alexa to adjust your home’s temperature
  • Control your home’s temperature from anywhere

Product Details

General

UPC 852931005766

Dimensions

Depth 2 in
Height 4.53 in
Width 6.3 in

Logistics

Carton Quantity 5

Resources/Downloads