MY LISTS
HUBBELL
Image of RC103AL Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self Grounding, Side Wired
Image of RC103AL Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self Grounding, Side Wired
Discontinued

Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self Grounding, Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RC103AL

Switches and Lighting Controls, Combination Devices, Residential Grade, 1) Single Pole Toggle, 1) Three Way Toggle, 15A 120V AC, Self Grounding, Side Wired, Almond

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Product details

General

Action

Snap Switch

Actuator

Toggle

Application

Residential

Catalog Number

RC103AL

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Item Type

Traditional Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Single Pole, 1) Three Way

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

UPC

883778109928

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Wattage

1800

Logistics

Carton Quantity

10

Resources and downloads