text.skipToContent text.skipToNavigation

RC101

by multiple brands 

Catalog ID: RC101

Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Single Pole Toggles, 15A 120V AC, Self Grounding, Side Wired, Brown

  • Quiet snap action mechanism
  • Self-grounding staple is standard
  • Elongated strap with continuous plaster ears

Standard Product

Product Details

General

Action Snap Switch
Actuator Toggle
Application Residential
Contact Configuration Two Position
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Traditional Switch Combo Devices
Material - Mounting Hardware Mounting Screws
Number Of Poles 2) Single Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 30,000 Minimum
Operating Temperature Max Continuous- 60 Degrees C, Minimum- -20 Without Impact
Performance Environmental - Operating temperature - -20°C to 60°C
UPC 883778109775

Dimensions

Display Size Standard Size

Electrical Ratings

Amperage Rating 15 A
Connectivity Side Wired
Contact Rating 15A
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 120 VAC
Voltage Rating Description 120 VAC
Wattage 1800

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Tradeselect Devices

Installation/Instruction Manual (IOM)

Engineering Drawing